Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS
Description
TDA-S
Bill of material
SFS TDA-S-D16-5,8X30 Fastener to fix cladding panels to predrilled thin sheet fastener: austenitic stainless steel A2 / AISI 304
CNSORDERNO
Description
TDA-S-D16-5,8X30
TYP
Type
TDA-S
KOPF
Head shape
D16
TEXT1
Text Line 1 (Product)
Fastener to fix cladding panels to predrilled thin sheet
TEXT2
Text Line 2 (Product)
fastener: austenitic stainless steel A2 / AISI 304
MAT
Material
A2
D
Diameter
16 mm
L
Lenght
30 mm
D2
Diameter
5.8
GW
Mass
6.8 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models