Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS
Description
TW-S - Fastener for facade panels
Bill of material
SFS TW-A4-D12-4,8X38 Fastener to fix cladding panel to timber batten
CNSORDERNO
Description
TW-A4-D12-4,8X38
TYP
Type
TW-A4
KOPF
Head shape
D12
DS
Washer variant
No
TEXT1
Text Line 1 (Product)
Fastener to fix cladding panel to timber batten
TEXT2
Text Line 2 (Product)
fastener: austenitic stainless steel A2 / AISI 304
KL
Clamping range
wood application
MAT
Material
A4
L
Length
38 mm
D1
Head diameter
12.0 mm
D2
Diameter
4.8 mm
GW
Mass
4.62 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models