Catalog navigation
CAD模型选择
可提供的产品: 67
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
ISO 7050 C-H (DIN 7982 C) - FN 363 - verzinkt blau - Cross recessed countersunk flat head tapping screws
Bill of material
SFS FN 363 135964 Blechschraube ISO 7050 Stahl einsatzgehärtet verzinkt blau ST4.2x32-C-H
ARTNR
Order number
WERKSTOFF
Material
Stahl einsatzgehärtet
GUETE
Quality
OBERFLAECHE
Surface
verzinkt blau
VERPACKUNG
Packaging
SFSNR
SFS - Nr.
363
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch of bolt
mm
L
Nominal length
mm
DK
Head diameter
mm
K
Head height
mm
A
Distance from the last full form thread to the bearing face
mm
R
Transition radius under head
mm
MH
Wing diameter of cross recesses Form H
mm
Y
Length of cone point Form C
mm
TH
Depth of the driving feature Form H
mm
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型