Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
FN 3517 Minipack - GESIPA Blindniete Flachrundkopf A2/A2 Minipack
Bill of material
SFS FN 3517 525208 Blindniet Flachrundkopf Minipack A2/A2 4x8 KL 2.5-4.5
IDNR
Ident number
ARTNR
Order number
MAT
Material
Rostfrei A2, Dorn: rostfrei A2
ONR
Orig.-Nr.
D1
Diameter
4.0 mm
L
Length
mm
KL
Clamping length
mm
D2
Diameter
8.0 mm
DM
Diameter
2.6 mm
K
Head height
1.2 mm
VERP
Verpackung (Mengeneinheit 1Pack)
50
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models