Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
1711 - SST Winkelverbinder Stahl feuerverzinkt E20/3 170x113x95x3
Bill of material
462617
ARTNR
Artikelnummer
462617
FN
1711
TYP
Typ
F4
MARKE
Marke
SIMPSONSTRONGTIE
LM
Lief.Mat
E20/3
MKT
Materialkurztext
SST E20/3 WiVerb St fzn,170x113x95x3,25
LTEXT1
Langtext 1
SST Winkelverbinder Typ E
LTEXT2
Langtext 2
Stahl feuerverzinkt
LTEXT4
Langtext 4
170x113x95x3 (E20/3)
A
Height
170 mm
B
Length
113 mm
C
Width
95 mm
T
Thickness
3 mm
D1
Hole diameter
5 mm
D2
Hole diameter
11 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models