Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
1720 - SST Betonwinkel Stahl feuerverzinkt ABL
Bill of material
462657
ARTNR
Artikelnummer
FN
1720
TYP
Typ
F4
MARKE
Marke
SIMPSONSTRONGTIE
LM
Lief.Mat
MKT
Materialkurztext
LTEXT1
Langtext 1
SST Betonwinkel
LTEXT2
Langtext 2
Stahl feuerverzinkt
LTEXT4
Langtext 4
A
Height
mm
B
Length
75 mm
C
Width
mm
T
Thickness
mm
D1
Hole diameter
mm
B1
Length
38 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models