您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English (United States)
SFS FN 243 115895 Ringmutter DIN 582 rostfreier Stahl rostfrei A2 M12
SFS Group Schweiz AG
11 Rostfreie Befestiger
grobschrauben
DIN 582
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/grobschrauben/din_582/rs/din_582_a2_fn243.prj},{NB=SFS FN 243 115895 Ringmutter DIN 582 rostfreier Stahl rostfrei A2 M12},{ARTNR=115895},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=10},{SFSNR=243},{NENN=M12},{D=12.000},{D1=10.106},{P=1.750},{DW=30.000},{D2=54.000},{D3=30.000},{E=11.000},{M=53.000},{K=12.000},{B=14.000},{R1=6.000},{EOL=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 582 - FN 243 - rostfrei A2 - Ring nuts
Bill of material
SFS FN 243 115895 Ringmutter DIN 582 rostfreier Stahl rostfrei A2 M12
ARTNR
Order number
115895
115895
WERKSTOFF
Material
rostfreier Stahl
GUETE
Quality
OBERFLAECHE
Surface
rostfrei A2
VERPACKUNG
Packaging
10
10
SFSNR
SFS - Nr.
243
NENN
Identification
M12
M12
mm
D
Nominal thread diameter
12.000
12.000
mm
D1
Core thread diameter
10.106
10.106
mm
P
Pitch of bolt
1.750
1.750
mm
DW
Diameter of the bearing face
30.000
30.000
mm
D2
Outside diameter ring
54.000
54.000
mm
D3
Inside diameter ring
30.000
30.000
mm
E
Thikness of the collar
11.000
11.000
mm
M
Overall hight
53.000
53.000
mm
K
Ring diameter
12.000
12.000
mm
B
Ring width bottom
14.000
14.000
mm
R1
Radius
6.000
6.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求