Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SHAKO
Description
IC - IC standard cylinder (32~100)
Bill of material
IC50B25
TYPE
Type
BORE
Bore
mm
MAGNET
Magnet
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
ST
Sensor type
NOS
Number of sensor
MP
Mounting parts
FY
Rod end joint
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
mm
J
K
mm
L1
mm
L2
mm
L3
mm
M
N
mm
O
mm
P
mm
Q
mm
R
S
mm
T
mm
LM
0.0 mm
LX
0.0 mm
LZ
0.0 mm
P1
P'
0 mm
Q1
Q'
0 mm
S1
S'
0 mm
T1
T'
0.0 mm
U
0 mm
V
0 mm
W
0 mm
X
mm
Y
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models