Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SHINDENGEN MECHATRONICS
Description
LU26KC
Bill of material
LU26KC-12
CNSORDERNO
Order number
V
Voltage
V
CR
Coil Resistance (at 20℃)
Ohm
PC
Power Consumption
4 W
SF
Suction Force
0.4 N
HF
Holding Force
0.7 N
S
Switch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models