Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3ZY11212BA00 - Component for low-voltage switch technology (accessories)
Bill of material
3ZY11212BA00
PREVIEW
DESCSHORT
Short Description
Terminal, removable, 2-pole, push-in terminals up to 2x 1.5 mm2
DESCLONG
Long Description
Removable terminal 2-pole, push-in terminals up to maximal 2 x 1.5 mm2 For SIRIUS devices in industrial standard mounting rail enclosure SIRIUS relays - one range for every application.
INTNO
International product number
887621549381
SUPPLIERALTNO
Alternative product number
3ZY1121-2BA00
MANUID
Product number of the Manufacturer
3ZY11212BA00
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
TERMINAL 2-POLE PUSH-IN 1X2.5SQMM
AAU732
Manufacturer product root
SIRIUS
AAO742
Brand
SIRIUS
AAU734
Manufacturer product description
Removable terminal 2-pole, push-in terminals up to maximal 2 x 1.5 mm2 For SIRIUS devices in industrial standard mounting rail enclosure
AAO663
GTIN
4011209913448
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
6
QUANTITYINT
Quantity Scale
6
CTN
Customs tariff number
85369010
COO
Country of origin
DE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models