Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
SIHGA
Description
SR - BeziFix
Bill of material
BeziFix® SR 10 x 140
AN
Art. No.
VE
Montagepack
50
SR
BeziFix SR
D1
Diameter
10 mm
TX
Torx
40
DK
Diameter
14 mm
ST
Depth
70 mm
AD
Attachment
mm
FHLZ
Force perforated bricks
1.00 kN
FB
Force concrete
4.50 kN
PL
Product link
Product link
VL
Video link
Video link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models