Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sikla
Description
Web Plate KNO - Web Plate KNO
Bill of material
107769
TYP
Typ
KNO 1
LODLEVEL
LOD Level
ABS
A x B x s
80 x 90 x 3 mm
D
Diameter D
10.5 mm
G
Weight
0.195 kg
VERP
Quantity/ [pack]
10
ARTNR
Part No.
107769
CNSSORT
Sorting key
999
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models