Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SMC
Description
ARJ1020F - Miniature Regulator
Bill of material
ARJ1020F-M5-04
MODEL
Model
PORT
Port size
(M5) M5x0.8
OD
Applicable tubing O.D.
OPTION
Optional specifications
A
mm
B
mm
C
mm
D
M5x0.8
E
6 mm
F
10.6(Width across flats: 10)
G
3.5 mm
H
15.5 mm
J
50 mm
K
17.2 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models