Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
SMC
Description
VQC1000-F - Base Mounted Plug-in Unit: D-sub Connector
Bill of material
VV5QC11-01C3FD0_0-5
MANIFOLD
Manifold
(1) Base mounted plug-in
VS
Stations
SNUMBER
Maximum available number of solenoids
2
PORT
Cylinder port size
KIT
Kit type
CPOS
Connector entry direction
OPTION1
Option:With back pressure check valve
OPTION2
Option:DIN rail mounting
OPTION3
Option:Special wiring specifications
WIRING
Wiring specifications
OPTION4
Option:With name plate
OPTION5
Option:External pilot
OPTION6
Option:Direct EXH outlet with built-in silencer
JUDGE
Judgement of solenoids number
In allowable range
COM
Comment
-
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型