Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
AR20 - Regulator
Bill of material
AR20-02
MODEL
Model
AR
BODY
Body size
20
PORT
Port size
(02) 1/4
THREAD
Thread type
ACCESSORIES
Accessories
SPECIFICATIONS
Optional specifications
mm
NAME
Name
mm
SPECIAL
Special
mm
PGR
Pressure gauge of regulator
A
a
40.0 mm
C
c
26.5 mm
B
b
94.0 mm
D
d
57 mm
PE
pe
65 mm
PF
pf
29.5 mm
PG
pg
2.0 mm
BJ
bj
30.0 mm
BK
bk
34 mm
BL
bl
44.0 mm
BM
bm
5.4 mm
BN
bn
15.4 mm
BP
bp
55 mm
BQ
bq
2.3 mm
PS
ps
25.0 mm
PT
pt
28.5 mm
PU
pu
14.0 mm
PV
pv
6.0 mm
B250
0.0 mm
B251
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models