Catalog navigation
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
SMC Corporation
Description
MBW-Z/MDBW-Z - Air Cylinder/Standard: Double Acting Double Rod
Bill of material
MBWB32-25Z
BORE
Bore size
mm
MOUNT
Mounting style
MAGNET
Built-in magnet
AUTOSWITCH
Auto switch
LEAD
Lead wire length
NUMBER
Number of auto switches
THREAD1
Port thread type
STROKE
Stroke
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
BOOT
Rod boot
CUSHION
Cushion
STOP
Stroke option
COM
Comment
-
OMSC1
Made to order 1: Heat resistant specification
OMSC2
Made to order 2: Special scraper
OMSC4
Made to order 4: Special material
OMSC5
Made to order 5: Seal material
OMSC6
Made to order 6: Special location of rod trunnion
OMSC7
Made to order 7: Spatter resistant specification
THREAD2
Thread on/off
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models