您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
日本語
한국어
português
русский
中文
English
AC30C-02-D
SMC Corporation
Air Line Equipment
New Modular Type F.R.L. Units
AC-D Modular F.R.L. Units
With Attachment Ass'y
Powered by
CAD模型選擇
{smc_jp/air_line_equipment/new_modular_f_r_l/ac_d/ac_d_with_attachment/ac_c_d_wa_asmtab.prj},{NB=AC30C-02-D_2(0)},{BODY=30},{BODYX=30},{BODYXX=30},{THREAD1=},{PORT=02},{OPTIONA=},{OPTIONB=},{ATTACHMENTC=},{SEMISTANDARDD=},{SEMISTANDARDE=},{SEMISTANDARDF=},{SEMISTANDARDG=},{SEMISTANDARDH=},{SEMISTANDARDI=},{THREAD2=0},{A=167.400},{F=55.100},{N=57.200},{AX=53.000},{WZS=4.000},{PPATH=ac_c_d/assembly/ac_c_d_wa_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
SMC Corporation
Description
AC_C-D - With Attachment
Bill of material
AC30C-02-D
BODY
Body size
30
30
THREAD1
Pipe thread type
(-) Rc
(N) NPT
(F) G
(-) Rc
(N) NPT
(F) G
PORT
Port size
(02) 1/4
(03) 3/8
(02) 1/4
(03) 3/8
OPTIONA
Float type auto drain
(-) Without auto drain
(C) N.C.(Normally closed)Drain port is closed when pressure is not applied
(D) N.O.(Normally open)Drain port is open when pressure is not applied
(-) Without auto drain
(C) N.C.(Normally closed)Drain port is closed when pressure is not applied
(D) N.O.(Normally open)Drain port is open when pressure is not applied
OPTIONB
Pressure gauge/Digital pressure switch
(-) Without pressure gauge
(E) Square embedded type pressure gauge (with limit indicator)
(G) Round type pressure gauge (with limit indicator)
(M) Round type pressure gauge (with color zone)
(E1) Output: NPN output/Electrical entry: Wiring bottom entry
(E2) Output: NPN output/Electrical entry: Wiring top entry
(E3) Output: PNP output/Electrical entry: Wiring bottom entry
(E4) Output: PNP output/Electrical entry: Wiring top entry
(-) Without pressure gauge
(E) Square embedded type pressure gauge (with limit indicator)
(G) Round type pressure gauge (with limit indicator)
(M) Round type pressure gauge (with color zone)
(E1) Output: NPN output/Electrical entry: Wiring bottom entry
(E2) Output: NPN output/Electrical entry: Wiring top entry
(E3) Output: PNP output/Electrical entry: Wiring bottom entry
(E4) Output: PNP output/Electrical entry: Wiring top entry
ATTACHMENTC
Pressure relief 3-port valve
(-) Without attachment
(V) Mounting position: AF + AFM + AR + V
(V1) Mounting position: V + AF + AFM + AR_K
(-) Without attachment
(V) Mounting position: AF + AFM + AR + V
(V1) Mounting position: V + AF + AFM + AR_K
SEMISTANDARDD
Set pressure
(-) 0.05 to 0.85 MPa setting
(1) 0.02 to 0.2 MPa setting
(-) 0.05 to 0.85 MPa setting
(1) 0.02 to 0.2 MPa setting
SEMISTANDARDE
Bowl
(-) Polycarbonate bowl
(2) Metal bowl
(6) Nylon bowl
(8) Metal bowl with level gauge
(-) Polycarbonate bowl
(2) Metal bowl
(6) Nylon bowl
(8) Metal bowl with level gauge
SEMISTANDARDF
Air filter Mist separator drain port
(-) With drain cock
(J) Drain guide 1/4
(W) Drain cock with barb fitting (for dia 6 x dia 4 nylon tube)
(-) With drain cock
(J) Drain guide 1/4
(W) Drain cock with barb fitting (for dia 6 x dia 4 nylon tube)
SEMISTANDARDG
Exhaust mechanism
(-) Relieving type
(N) Non-relieving type
(-) Relieving type
(N) Non-relieving type
SEMISTANDARDH
Flow direction
(-) Flow direction: Left to right
(R) Flow direction: Right to left
(-) Flow direction: Left to right
(R) Flow direction: Right to left
SEMISTANDARDI
Unit
(-) Unit on product label: MPa, °C, Pressure gauge in SI units: MPa
(-) Unit on product label: MPa, °C, Pressure gauge in SI units: MPa
THREAD2
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求