您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
日本語
한국어
português
русский
中文
English (United States)
VX222AA
SMC Corporation
Directional Control Valves
Fluid Control Equipment
VX Fluid Control 2/3 Port Valve
VX2 Direct Operated 2 Port Solenoid Valve
Single Unit
Powered by
CAD模型選擇
{smc_jp/directional_control_valves/fluid_control_equipment/vx_fluid_control_2_3_port_valve/vx2/single_unit/vx2_2_asmtab.prj},{NB=VX222AA(0)},{SIZE=(2) Size2 - N.C.},{FLUID=(2) Water},{BODY=A},{VOLTAGE=A},{OPTION1=},{OPTION2=},{OPTION3=},{DIRECTION=},{THREAD=0},{PPATH=vx2_2/assembly/vx2_2_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
SMC Corporation
Description
VX2_2 - Direct Operated 2 Port Solenoid Valve(Water)
Bill of material
VX222AA
SIZE
Size - Valve
(2) Size2 - N.C.
(2) Size2 - N.C.
FLUID
Fluid
(2) Water
BODY
Body material - Port size - Orifice diameter
(A) C37 - 1/4 - 4
(B) C37 - 1/4 - 7
(D) C37 - 3/8 - 4
(E) C37 - 3/8 - 7
(H) SUS - 1/4 - 4
(J) SUS - 1/4 - 7
(L) SUS - 3/8 - 4
(M) SUS - 3/8 - 7
(A) C37 - 1/4 - 4
(B) C37 - 1/4 - 7
(D) C37 - 3/8 - 4
(E) C37 - 3/8 - 7
(H) SUS - 1/4 - 4
(J) SUS - 1/4 - 7
(L) SUS - 3/8 - 4
(M) SUS - 3/8 - 7
VOLTAGE
Voltage - Electrical entry
(A) 24 VDC - Grommet
(B) 100 VAC - Grommet(With surge voltage suppressor)
(C) 110 VAC - Grommet(With surge voltage suppressor)
(D) 200 VAC - Grommet(With surge voltage suppressor)
(E) 230 VAC - Grommet(With surge voltage suppressor)
(F) 24 VDC - Grommet(With surge voltage suppressor)
(G) 24 VDC - DIN terminal(With surge voltage suppressor)
(H) 100 VAC - DIN terminal(With surge voltage suppressor)
(J) 110 VAC - DIN terminal(With surge voltage suppressor)
(K) 200 VAC - DIN terminal(With surge voltage suppressor)
(L) 230 VAC - DIN terminal(With surge voltage suppressor)
(M) 24 VDC - Conduit terminal(With surge voltage suppressor)
(N) 100 VAC - Conduit terminal(With surge voltage suppressor)
(P) 110 VAC - Conduit terminal(With surge voltage suppressor)
(Q) 200 VAC - Conduit terminal(With surge voltage suppressor)
(R) 230 VAC - Conduit terminal(With surge voltage suppressor)
(S) 24 VDC - Conduit(With surge voltage suppressor)
(T) 100 VAC - Conduit(With surge voltage suppressor)
(U) 110 VAC - Conduit(With surge voltage suppressor)
(V) 200 VAC - Conduit(With surge voltage suppressor)
(W) 230 VAC - Conduit(With surge voltage suppressor)
(Y) 24 VDC - Flat terminal
(Z) Other Special Options
(A) 24 VDC - Grommet
(B) 100 VAC - Grommet(With surge voltage suppressor)
(C) 110 VAC - Grommet(With surge voltage suppressor)
(D) 200 VAC - Grommet(With surge voltage suppressor)
(E) 230 VAC - Grommet(With surge voltage suppressor)
(F) 24 VDC - Grommet(With surge voltage suppressor)
(G) 24 VDC - DIN terminal(With surge voltage suppressor)
(H) 100 VAC - DIN terminal(With surge voltage suppressor)
(J) 110 VAC - DIN terminal(With surge voltage suppressor)
(K) 200 VAC - DIN terminal(With surge voltage suppressor)
(L) 230 VAC - DIN terminal(With surge voltage suppressor)
(M) 24 VDC - Conduit terminal(With surge voltage suppressor)
(N) 100 VAC - Conduit terminal(With surge voltage suppressor)
(P) 110 VAC - Conduit terminal(With surge voltage suppressor)
(Q) 200 VAC - Conduit terminal(With surge voltage suppressor)
(R) 230 VAC - Conduit terminal(With surge voltage suppressor)
(S) 24 VDC - Conduit(With surge voltage suppressor)
(T) 100 VAC - Conduit(With surge voltage suppressor)
(U) 110 VAC - Conduit(With surge voltage suppressor)
(V) 200 VAC - Conduit(With surge voltage suppressor)
(W) 230 VAC - Conduit(With surge voltage suppressor)
(Y) 24 VDC - Flat terminal
(Z) Other Special Options
OPTION1
Electrical options
N/A
N/A
OPTION2
Other options
(-) Standard(Rc)
(A) G
(B) NPT
(C) Low concentration ozone resistant, DI. Water - Standard(Rc)
(D) Oil-free - G
(E) Oil-free - NPT
(F) Low concentration ozone resistant, DI. Water - G
(G) Low concentration ozone resistant, DI. Water - NPT
(H) Low concentration ozone resistant, DI. Water - Oil-free - Standard(Rc)
(K) Low concentration ozone resistant, DI. Water - Oil-free - G
(L) Low concentration ozone resistant, DI. Water - Oil-free - NPT
(Z) Oil-free - Standard(Rc)
(-) Standard(Rc)
(A) G
(B) NPT
(C) Low concentration ozone resistant, DI. Water - Standard(Rc)
(D) Oil-free - G
(E) Oil-free - NPT
(F) Low concentration ozone resistant, DI. Water - G
(G) Low concentration ozone resistant, DI. Water - NPT
(H) Low concentration ozone resistant, DI. Water - Oil-free - Standard(Rc)
(K) Low concentration ozone resistant, DI. Water - Oil-free - G
(L) Low concentration ozone resistant, DI. Water - Oil-free - NPT
(Z) Oil-free - Standard(Rc)
OPTION3
Mounting option
(-) None
(XB) With bracket/Special electrical entry direction
(XC) Special electrical entry direction
(XNB) Mounting holes on the bottom side of the body/Special electrical entry direction
(X332) Seal material: EPDM/With bracket/Mounting holes on the bottom side of the body/Special electrical entry direction
(-) None
(XB) With bracket/Special electrical entry direction
(XC) Special electrical entry direction
(XNB) Mounting holes on the bottom side of the body/Special electrical entry direction
(X332) Seal material: EPDM/With bracket/Mounting holes on the bottom side of the body/Special electrical entry direction
DIRECTION
Special electrical entry direction
N/A
N/A
THREAD
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求