Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
SS5Q13-S - Serial Transmission Kit EX140 Integrated-type (for output)/Plug-in Unit
Bill of material
SS5Q13-01SDQ-D
MANIFOLD
Manifold
(3) Plug-in unit
VS
Stations
SNUMBER
Maximum available number of solenoids
2
KIT
Kit type
S
CABLE
Cable
MMOUNT
Manifold mounting
OPTION1
Option: DIN rail Length specified
OPTION2
Option: Back pressure check valve
OPTION3
Option: Special wiring specifications
WIRING
Wiring specification
OPTION4
Option: External pilot specifications
OPTION5
Option: Direct exhaust with built-in silencer
PRSIZE
1(P)/3(R) port size
CE
CE/UKCA-compliant
VV
Valve SPEC=>
SEAL
Seal
FUNCTION1
Function
FUNCTION3
Function: External pilot specifications
VOLTAGE
Rated voltage
(5) 24 VDC
OVERRIDE
Manual override
CPORT
Cylinder port
PORT
Port plug mounting port
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5
NO6
Station 6
NO7
Station 7
NO8
Station 8
NO9
Station 9
NO10
Station 10
NO11
Station 11
NO12
Station 12
NO13
Station 13
NO14
Station 14
NO15
Station 15
NO16
Station 16
JUDGE
Judgement of solenoids number
In allowable range
COM
Comment
-
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models