Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
SMC Corporation
Description
【Discontinued Product】: VV5Q51-S - Base Mounted Plug-in Unit: EX123/124 Integrated Type (for Output) Serial Transmission System :This product has been discontinued.
Bill of material
VV5Q51-0203SDF1
MANIFOLD
Manifold
(1) Plug-in unit
VS
Stations
SNUMBER
Maximum available number of solenoids
2
PORT
Cylinder port
THREAD
Thread type
KIT
Kit type
S
POSITION
SI unit mounting position
SIUNIT
SI unit
OPTION1
Option: Exhaust cleaner
OPTION2
Option: Special wiring specifications
OPTION3
Option: Direct exhaust with silencer box
OPTION4
Option: IP65 enclosure
CE
CE compliant
VV
Valve SPEC=>
SEAL
Seal
FUNCTION
Function
VOLTAGE
Coil voltage
(5) 24 VDC
OVERRIDE
Manual override
ENCLOSURE
Enclosure
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5
NO6
Station 6
NO7
Station 7
NO8
Station 8
NO9
Station 9
NO10
Station 10
NO11
Station 11
NO12
Station 12
JUDGE
Judgement of solenoids number
In allowable range
COM
Comment
-
L1
158.0 mm
L2
178.0 mm
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型