Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
VV5QZ15-SA - Base Mounted Manifold: EX510 Gateway System Serial Transmission System
Bill of material
VV5QZ15-SA02C3
MANIFOLD
Manifold
(5) Base mounted
KIT
Kit type
SA
SISPEC
SI unit specifications
VS
Stations
SNUMBER
Maximum available number of solenoids
4
PORT
A/B port size
THREAD
P/R port thread type
OPTION1
Option: DIN rail mounting
OPTION2
Option: Special wiring specification
CE
CE compliant
VV
Valve SPEC=>
SEAL
Seal
FUNCTION
Function
VOLTAGE
Coil voltage
(5) 24 VDC
ENTRY
Electrical entry
OVERRIDE
Manual override
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5
NO6
Station 6
NO7
Station 7
NO8
Station 8
NO9
Station 9
NO10
Station 10
NO11
Station 11
NO12
Station 12
NO13
Station 13
NO14
Station 14
NO15
Station 15
NO16
Station 16
JUDGE
Judgement of solenoids number
In allowable range
COM
Comment
-
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models