Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SMC Corporation
Description
KQ2VF - Universal Female Elbow (Gasket Seal)
Bill of material
KQ2VF04-M5A
GUI
OD
Applicable tubing O.D.
mm
T
Connection thread
M5x0.8
MODEL
Model
MATERIAL
Thread material/Surface treatment
H
Width across flats
8 mm
D1
mm
D2
9.8 mm
L1
mm
L2
10.2 mm
L3
19.2 mm
A
16.2 mm
M
13.3 mm
EA1
Effective area Nylon
mm^2
EA2
Effective area Urethane
mm^2
MBS
Min.bore size
2.5 mm
CNSMASSEXACT
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models