Catalog navigation
Selección de modelo CAD
Productos disponibles: 3
HELP_VARIABLE
Company
SMC Corporation
Description
KQ2E - Bulkhead Union (KQ Interchangeable Type)
Bill of material
KQ2E23-00A1
GUI
OD
Applicable tubing O.D.
mm
T
Connection thread
MATERIAL
Thread material/Surface treatment
MODEL
Model
H
Width across flats
mm
X
Release button dimension
mm
Y
Release button dimension
mm
L
27.3 mm
MH
Mounting hole
mm
M
13.3 mm
EA1
Effective area Nylon
mm^2
EA2
Effective area Urethane
mm^2
MBS
Min.bore size
mm
CNSMASSEXACT
Mass
g
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD