Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
SMC Corporation
Description
AKP UA M5/U10 - Vertical Type/Universal Type
Bill of material
AKP-UA06-M5
GUI
MODEL
Model
OD
Applicable tubing O.D
FUNCTION
Residual pressure release function
THREAD
Thread type
DD1
4 mm
DD2
mm
D1
mm
D2
9.3 mm
D3
mm
D4
9.3 mm
D5
12.8 mm
L1
mm
L2
18.6 mm
L3
12.5 mm
L4
Width across flats
10 mm
H1
mm
H2
mm
H3
32.5 mm
H4
mm
H5
mm
M1
12.7 mm
M2
mm
WEIGHT
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models