Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SMC Corporation
Description
【Discontinued Product】: HRG_BP - By-pass Piping Set :This product has been discontinued.
Bill of material
HRG-BP010
MODEL
Part No.
T
Connection thread R/Rc
3/4
A
mm
B
170 mm
C
150 mm
D
mm
E
138 mm
H
Width across flats
49 mm
CNSMASSEXACT
Mass
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models