Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SPAX
Description
universal screw - Universal screw with centre drill, partial thread, flat countersunk head, cross recess Z, S point, WIROX
Bill of material
0271010600905
IDNR
BEZ
description
Universalschraube mit Kopfbohrung, Teilgewinde, Senkkopf, Kreuzschlitz Z, S-Spitze, WIROX
GR
screw size
LOD
Level of Detail
INTERNATIONALPI
Internationale Produkt ID
BIT
Z2
DURCHMESSER
diameter (d1)
6 mm
ANTRIEB
drive
Kreuzschlitz Z
KOPFDURCHMESSER
Head diameter dk
11.6 mm
LAENGE
Length (Ls)
mm
MATERIAL
Material
Stahl
KOPFFORM
head shape
Senkkopf
OBERFLAECHE
surface
WIROX
GEWINDE
Thread
Teilgewinde
GEWINDELAENGE
Length partial thread (LgT)
mm
SPITZE
point
S-Spitze
CNSLICENSE
Flat countersunk
CC BY-ND 4.0 (Supplier: SPAX International GmbH & Co. KG / CAD Data: CADENAS GmbH)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models