Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Special Springs
Description
M 90 EASY MANIFOLD - Mini cylinders - Easy Manifold
Bill of material
M90-025-B-E
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
1 mm
D
Diameter
19 mm
RD
Rod Diameter
8 mm
P
Nominal charging pressure
10-180 bar
PMIN
Pressure min.
10 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Nominal initial force
5-90 daN
F1I
Isothermal end force
daN
F1P
Polytrophic end force
daN
S
Surface
0.50 cm^2
MAXSPEED
Maximum speed
1.8 m/s
SPM
Strokes/minute
Cicli / minuto
W
Weight
Kg
E
Variabile Easy manifold
1
SEALEM
Codice guarnizione Easy Manifold
50GE05A
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models