Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Special Springs
Description
ML 7500 - Maximum force, rod sealed
Bill of material
ML7500-038-D-N
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
D
Diameter
95 mm
RD
Rod Diameter
70 mm
P
Pressure
200 bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Nominal initial force
7700 daN
F1I
Isothermal end force
daN
F1P
Polythrophic end force
daN
V
Volume
cm³
S
Surface
38.48 mm
MAXSPEED
Maximum speed
1.6 m/s
W
Weight
Kg
SPM
Cicli/minuto
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Special Springs
    ML 12000 - Maximum force, rod sealed
    Special Springs
    KE 7500 - Massima forza, tenuta pistone + SKUDO
    Special Springs
    ML 4700 - Maximum force, rod sealed
    Special Springs
    RTC-R - Connection
    Special Springs
    KE 400 - Massima forza, tenuta pistone + SKUDO
    Special Springs
    ML 1000 - Maximum force, rod sealed
    Special Springs
    FCB - Fixing
    Special Springs
    H 500 - ISO Standard, high force
    Special Springs
    FCQB-FCQD - Fixing
    Special Springs
    RV 9500 - Minimum height, maximum force
    Veith
    ML 7500 - ISO 11901 Standard
    Special Springs
    RV 500 - Minimum height, maximum force
    Special Springs
    RV 1000 - Minimum height, maximum force
Previews
3D
Dimension
2D
Download CAD models