Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Special Springs
Description
CR 3000 - Manifold System
Bill of material
CR 3000 - 2.50 - A(0)
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
2.5 mm
D
Diameter
69.9 mm
P
Pressure
103 - 138 bar
PMIN
Pressure min.
25 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
F0
Initial force
2500 - 3000 daN
S
Surface
22.90 cm^2
W
Weight
Kg
B
Thread
25.4 mm
FILETTO
Thread dimensions
2 1/2-12 UN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models