Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Special Springs
Description
CR 5200 - Manifold System
Bill of material
CR 5200 - 125 - A(0)
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
2.8 mm
D
Diameter
90.4 mm
P
Pressure
125 - 150 bar
PMIN
Pressure min.
25 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
F0
Initial force
4370 - 5240 daN
S
Surface
33.18 cm^2
W
Weight
Kg
B
Thread
135.0 mm
FILETTO
Thread dimensions
M 82 X 2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models