Catalog navigation
CAD Model seçimi
Uygun ürünler: 13
HELP_VARIABLE
Company
Special Springs
Description
SM Ø 14 - Medium load
Bill of material
SM14-050
CODE
-
DO
Hole diameter
14.0 mm
DI
Rod diameter
7.0 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
304 N
S2
Recommended working deflection for medium spring life
mm
F2
Force
343 N
SN
Maximum operating deflection
mm
FN
Force
383 N
SB
Solid deflection
mm
MAT
Material
Cr-Si
BXH
Cross wire section
3,25 x 2,00 mm
H
Cross wire section
2.000 mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir