Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Special Springs
Description
T Ø 16 - Super-strong
Bill of material
T16-035(0)
CODE
-
DH
Hole diameter
16 mm
DD
Rod diameter
8 mm
LO
Free length
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
SN
Maximum operating deflection
mm
FN
Force
3500 N
BXH
Cross wire section
3.4 x 6.9 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models