Catalog navigation
Výběr CAD modelu
Available products: 11
HELP_VARIABLE
Company
Special Springs
Description
RMBL Ø 63 - Medium duty die springs
Bill of material
RMBL63-127
CODE
-
DH
Hole diameter
63.50 mm
DD
Rod diameter
38.10 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection
mm
Enter value for SX
Deflection
mm
cm
inch
ft
FX
Force
0 N
S1
Deflection for optimum life
mm
F1
Force
N
S2
Deflection for long life
mm
F2
Force
N
S3
Max. operating deflection
mm
F3
Force
N
SN
Max. deflection
mm
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model