Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Spelsberg
Description
KS M25
Bill of material
19202501
MD01
VAR__MANUID_
19202501
DESCSHORT
Short Description
KS M25
DESCLONG
Long Description
Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with locknut and partition seal, Thread length 12 mm<br /><strong>Dimensions: </strong>36 x 32 x 27 mm
INTNO
International product number
4013902855476
MANUID
Product number of the Manufacturer
19202501
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
KS M25
EF000007
EV000270
EF000010
EV000152
EF000025
true
EF000116
7035
EF000878
false
EF002169
EV000154
EF004593
25
EF005114
25
EF005115
-
EF005474
EV006419
EF007789
1.5
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.01
LENGTH
32
WIDTH
36
DEPTH
27
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD