Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
AKi-Z 410
Bill of material
75241001
MD01
VAR__MANUID_
75241001
DESCSHORT
Short Description
AKi-Z 410
DESCLONG
Long Description
Meter enclosure - Industrial Quality -, with transparent cover, standard version sealable, with meter cross fitted for triphase counter and meter fixing screws, standard version sealable consumer space at the top, with 35 mm standard rails, With double membrane seals, sealing and insulating plugs, <br /><strong>Dimensions: </strong>300 x 600 x 210 mm
INTNO
International product number
4013902409594
MANUID
Product number of the Manufacturer
75241001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
AKi-Z 410
EF000003
EV000945
EF000008
300
EF000040
600
EF000049
210
EF000117
false
EF000218
191
EF000252
true
EF002169
EV000139
EF005474
EV006421
EF011959
-
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
3.899
LENGTH
600
WIDTH
300
DEPTH
210
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models