Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
AKi-Z 410 KK
Bill of material
75841001
MD01
VAR__MANUID_
75841001
DESCSHORT
Short Description
AKi-Z 410 KK
DESCLONG
Long Description
Meter enclosure - Industrial Quality -, with grey cover, sealable as standard, with mounted meter cross for three-phase meters and meter fixing screws, with additional hinged window for operating a selective main switch, incl. 2 single-pole HA terminals 25/16 mm² for N and PE, with 35 mm standard rail for installation of a selective main switch, with double membrane seals, sealing and insulating plugs, <br /><strong>Dimensions: </strong>300 x 600 x 210 mm
INTNO
International product number
4013902902729
MANUID
Product number of the Manufacturer
75841001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
AKi-Z 410 KK
EF000003
EV000945
EF000008
300
EF000040
600
EF000049
210
EF000117
false
EF000218
191
EF000252
true
EF002169
EV000139
EF005474
EV006421
EF011959
-
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
4.460
LENGTH
600
WIDTH
300
DEPTH
210
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models