Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GTi 1-g
Bill of material
01040101
MD01
VAR__MANUID_
01040101
DESCSHORT
Short Description
GTi 1-g
DESCLONG
Long Description
Empty Enclosure - Industrial Quality -, 3 x enclosure connectors (GGV), with grey cover<br /><strong>Dimensions: </strong>320 x 220 x 179 mm
INTNO
International product number
4013902050307
MANUID
Product number of the Manufacturer
01040101
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GTi 1-g
EF000003
EV000384
EF000004
EV000583
EF000007
EV000270
EF000008
320
EF000040
220
EF000049
179
EF000116
7035
EF000118
false
EF000139
-
EF000218
157
EF000266
0
EF000339
EV001012
EF000437
-
EF001088
true
EF001131
157
EF001596
EV000139
EF001613
EV000494
EF002950
0
EF003532
true
EF004293
EV006814
EF004427
1
EF004464
EV000494
EF005474
EV006421
EF006244
false
EF006306
false
EF007800
true
EF008873
1250
EF009170
-
EF009171
-
EF009212
EV000116
EF009554
4
EF011959
EV014035
EF015940
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
1.336
LENGTH
220
WIDTH
320
DEPTH
179
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
BE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Spelsberg
    GTi 2-KT-t
    Spelsberg
    GFL 20
    Spelsberg
    GFL 30
    Spelsberg
    GTi 3-g
    Spelsberg
    GAI 2
    Spelsberg
    GTi 2-g
    Spelsberg
    GFL 341-m
    Spelsberg
    GFL 351-m
    Spelsberg
    GFL 211-m
    Spelsberg
    GAB-ES
    Spelsberg
    GAI 3
    Spelsberg
    GFL 331-m
    Spelsberg
    GAI 1
    Spelsberg
    GFL 40
Previews
3D
2D
Download CAD models