Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
RK 4/50-L
Bill of material
61695001
MD01
VAR__MANUID_
61695001
DESCSHORT
Short Description
RK 4/50-L
DESCLONG
Long Description
Terminal block enclosure, protection class IP54/IP66, nominal cross-section 4 mm², Ui=400V AC, Polystyrene, internal fixing points, for standard indoor installations, without terminals, with mounting rail NS35<br /><strong>Dimensions: </strong>360 x 254 x 111 mm<br /><strong>Accessories supplied: </strong>18 Attachment bushes IP54 M20 sealing range 8 - 13,5 mm, 4 Attachment bushes IP54 M25 sealing range 9 - 18,5 mm, 2 Attachment bushes IP54 M32 sealing range 13 - 23 mm, 1 Attachment bushes IP54 M40 sealing range 17 - 30 mm
INTNO
International product number
4013902892471
MANUID
Product number of the Manufacturer
61695001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
RK 4/50-L
EFUK0020
false
EFUK0021
false
EF000002
400
EF000003
EV000384
EF000007
EV000270
EF000008
360
EF000025
true
EF000049
111
EF000051
EV000220
EF000116
7035
EF000124
-
EF000139
EV006034
EF000227
-
EF001088
true
EF001094
false
EF001187
true
EF001231
0
EF001366
400
EF001438
254
EF001454
true
EF001455
EV000154
EF001613
EV000494
EF001742
-25
EF002169
EV000139
EF003593
42
EF004191
false
EF004293
EV006813
EF004586
EV000115
EF004969
-
EF005474
EV006422
EF005728
EV000494
EF008404
EV000494
EF009170
3
EF011959
-
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
1.3058
LENGTH
254
WIDTH
360
DEPTH
111
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models