Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
DMS M20/sw
Bill of material
26002001
MD01
VAR__MANUID_
26002001
DESCSHORT
Short Description
DMS M20/sw
DESCLONG
Long Description
Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for wall thicknesses 1.5 - 4.5 mm, black, Sealing range 7 - 13 mm<br /><strong>Dimensions: </strong>25,2 x 25,2 x 13,4 mm
INTNO
International product number
4013902932603
MANUID
Product number of the Manufacturer
26002001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
DMS M20/sw
EF000007
EV000206
EF000010
EV000116
EF000025
true
EF000116
9005
EF000878
false
EF002169
EV000154
EF004593
7
EF005114
20
EF005115
-
EF005474
EV006422
EF007789
1.5
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0032
LENGTH
25.2
WIDTH
25.2
DEPTH
13.4
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models