Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox 100 KLS-10²
Bill of material
89641001
MD01
VAR__MANUID_
89641001
DESCSHORT
Short Description
Abox 100 KLS-10²
DESCLONG
Long Description
Connecting terminal in accordance with DIN EN 60998 (VDE 0613), U<sub>i</sub>=690V. For assembly in junction boxes Abox/Abox Pro from 2024 onwards., raised screw terminal block for Abox/Abox Pro 100, 5-pole - 10 mm², I<sub>n</sub> = 57 A, clampable cross-sections per pole: 4 x 2.5 mm², 4 x 4 mm², 4 x 6 mm², 4 x 10 mm² Cu rigid/flexible with wire-end ferrule<br /><strong>Dimensions: </strong>25 x 124 x 39 mm
INTNO
International product number
4013902677306
MANUID
Product number of the Manufacturer
89641001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
Abox 100 KLS-10²
EF000003
EV005276
EF000007
EV000270
EF000008
124
EF000025
true
EF000040
39
EF000049
25
EF000228
690
EF001391
5
EF002393
85
EF002519
2
EF002521
EV004429
EF002525
false
EF002526
EV000415
EF002527
-
EF002677
-
EF006243
false
EF007337
1.500
EF007339
1.500
EF007341
-
EF007343
-
EF007543
EV000403
EF008250
57
EF008498
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.134
LENGTH
124
WIDTH
25
DEPTH
39
CUSTOMS_TARIFF_NUMBER1
85369010
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models