Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox HA 250
Bill of material
48042501
MD01
VAR__MANUID_
48042501
DESCSHORT
Short Description
Abox HA 250
DESCLONG
Long Description
Junction box, protection class IP54/IP65, nominal cross-section 25 mm², U<sub>i</sub>=690 V AC, knockouts, M20/M25/M32/M40/M50, (4 rear, 10 side), internal fixing points, with main line junction terminal for standard installations indoors, grey, with screw terminal 4-pole - 25 mm²<br /><strong>Dimensions: </strong>250 x 250 x 115 mm<br /><strong>Accessories supplied: </strong>3 attachment bushes IP54 M40 sealing range 17 - 30 mm, 1 sealing plug M40, 3 twist plugs with locknuts IP54 M50 sealing range 13 - 35 mm
INTNO
International product number
4013902153527
MANUID
Product number of the Manufacturer
48042501
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
Abox HA 250
EF000003
EV010173
EF000007
EV000270
EF000008
250
EF000010
EV010584
EF000025
true
EF000049
115
EF000051
EV000382
EF000139
EV006034
EF000551
-
EF000557
EV001008
EF001366
690
EF001438
250
EF001454
true
EF001613
EV000494
EF001742
-25
EF002169
EV000139
EF003593
14
EF004191
false
EF004586
EV000115
EF004969
25
EF005032
false
EF005436
false
EF005474
EV006421
EF005496
EV000154
EF005604
true
EF005728
EV000494
EF006169
true
EF007661
EV010172
EF008404
EV000494
EF009212
EV000154
EF009476
true
EF009477
false
EF011401
false
EF011959
-
EF012570
false
EF012571
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
1.375
LENGTH
250
WIDTH
250
DEPTH
115
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Spelsberg
    Abox 100-10²
    Spelsberg
    Abox 700-70²/5
    Spelsberg
    Abox SL-16²
    Spelsberg
    Abox m 040 AB-4²
    PHOENIX CONTACT
    3071352 - UDB 2X35/25 BN
    PHOENIX CONTACT
    3071353 - UDB 2X35/25 BU
    Spelsberg
    Abox-i 1500 DK-150²/5
    Spelsberg
    Abox SL-10²
    Spelsberg
    Abox m 025-2,5²
    Spelsberg
    Abox m 040 AB-L
    Spelsberg
    WKE 4 - 5/3 x 6² 1SB
    Spelsberg BIM
    up to 16mm², E90
    TE Connectivity
    Splices
Previews
3D
Dimension
2D
Download CAD models