카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Spelsberg
Description
AK-F 28 Plus
Bill of material
73372801
MD01
VAR__MANUID_
73372801
DESCSHORT
Short Description
AK-F 28 Plus
DESCLONG
Long Description
Small distributions boards, protection class IP65, 2 rows, 28 available modules, Flange type, with integrated ventilation elements for reducing the formation of condensation, rated operational voltage: 400V AC, rated insulation voltage: 1000V AC, 1500V DC, certified by VDE (DIN EN 60670-1/-24 (VDE 0606-1/-24)), UL-EU (EN 62208), UL-EU (EN 61439-1/-2), UL-EU (EN 61439-1/-3), UL-EU (EN 61439-1 &amp; EN IEC 61439-7), DLG (Ammonia resistance), open top/bottom sides for the use with various flanges or for the combination of several AK-F distributors via combination flange, for installations in the industrial environment and protected outside areas, with extra connection space, with 35 mm standard rail, without PE/N terminal<br /><strong>Dimensions: </strong>315 x 600 x 155 mm<br /><strong>Accessories supplied: </strong>Double-membrane seals: 2x M16, 10x M20, 4x M25, 2x M32, 2x M40, sealing plugs, masking and labelling strips
INTNO
International product number
4013902515547
MANUID
Product number of the Manufacturer
73372801
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
AK-F 28 Plus
EF000003
EV000154
EF000007
EV000270
EF000008
315
EF000024
true
EF000040
600
EF000049
155
EF000116
7035
EF000118
false
EF000218
-
EF000266
2
EF000332
-
EF000339
EV004216
EF000846
-
EF001062
false
EF001088
true
EF001131
101
EF001134
true
EF001596
EV000139
EF002950
28
EF004462
EV000154
EF004464
EV003602
EF005474
EV006421
EF006244
true
EF006306
false
EF009212
EV009916
EF015776
false
EF015777
false
EF015941
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
4.388
LENGTH
600
WIDTH
315
DEPTH
155
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드