Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
IBTLED 1-O
Bill of material
98210101
MD01
VAR__MANUID_
98210101
DESCSHORT
Short Description
IBTLED 1-O
DESCLONG
Long Description
Installation housing, for prefabricated construction, halogen-free, for the installation of LV/HV/LED lights and speakers, announcement and call systems, for the installation of VDE-tested lights to DIN EN 60598 (VDE 0711), and with F or MM marking, protection class IP30, rated insulation voltage: 400V AC, Halogen free, maximum installation depth 100 mm, additional insertions 2 x to M40, adhesive fixing or nail installation, combination conduit insertion and membrane for perforation, sealing range M16 - M40<br /><strong>Dimensions: </strong>177 x 200 x 125 mm
INTNO
International product number
4013902607891
MANUID
Product number of the Manufacturer
98210101
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
IBTLED 1-O
EF000041
EV001391
EF000280
0
EF000846
200
EF000943
200
EF002169
EV000139
EF004265
177
EF006432
true
EF006433
true
EF006434
-
EF006435
160
EF007942
false
EF009764
true
EF023518
135
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.318
LENGTH
200
WIDTH
177
DEPTH
125
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models