Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
IBTronic XL Drillbox
Bill of material
97680101
MD01
VAR__MANUID_
97680101
DESCSHORT
Short Description
IBTronic XL Drillbox
DESCLONG
Long Description
Enclosure, for prefabricated construction, for installing LV/HV/LED luminaires, suitable for subsequent installation in prefabricated ceilings 45-70 mm with Ø 82 mm core drilling, for the installation of VDE-approved lights per DIN EN 60598 (VDE 0711), as well as with F identification or MM identification, max. installation height LV lights: 105 mm, HV lights: 110 mm, lamp output max. 50W Alu, with additional connection space, (e.g. for installing an electronic safety transformer up to max. 150 VA), rated insulation voltage: 400V AC, Halogen free, Outlet aperture: Ø 76 mm, ORD (Outer Ring Diameter of lights), min. Ø 85 mm, 8 combi-conduit entry points 4 x M20, 4 x M25 integrated conduit stopper and strain relief for conduits M20, M25, dowel installation at floor slab, integrated conduit adapter, sealing range M20 - M25<br /><strong>Dimensions: </strong>255 x 280 x 92 mm
INTNO
International product number
4013902967421
MANUID
Product number of the Manufacturer
97680101
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
IBTronic XL Drillbox
EF000041
EV001392
EF000280
0
EF000846
280
EF000943
-
EF002169
EV000139
EF004265
255
EF006432
true
EF006433
true
EF006434
68
EF006435
160
EF007942
true
EF009764
true
EF023518
135
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.472
LENGTH
280
WIDTH
255
DEPTH
92
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models