Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
DAL 1
Bill of material
97070501
MD01
VAR__MANUID_
97070501
DESCSHORT
Short Description
DAL 1
DESCLONG
Long Description
Universal outlet cleats, usable as a ceiling outlet with a large tolerance compensation, protection class IP00, rated insulation voltage: 400V AC, Halogen free, DAL 1 and DAL 2 can be combined next to each other and one behind the other without tools, adhesive fixing or nail installation, sealing range M20 - M25<br /><strong>Dimensions: </strong>49 x 171 x 35 mm
INTNO
International product number
4013902911509
MANUID
Product number of the Manufacturer
97070501
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
DAL 1
EFUK0019
false
EF000003
EV006123
EF000007
EV000080
EF000008
49
EF000010
EV000154
EF000025
true
EF000051
EV000154
EF000139
EV006034
EF000551
-
EF000557
EV000494
EF000767
EV000154
EF001131
-
EF001229
true
EF001438
171
EF001454
false
EF001613
EV000494
EF002169
EV000139
EF003593
-
EF004508
-
EF004586
-
EF004702
0
EF004902
false
EF004969
-
EF005032
false
EF005066
false
EF005430
false
EF005457
35
EF005466
-
EF005474
EV006404
EF005496
EV009558
EF005604
false
EF005657
true
EF006205
EV000494
EF007889
false
EF007973
false
EF008016
0
EF008076
EV000494
EF009204
false
EF009206
false
EF009207
false
EF009208
false
EF009209
false
EF009210
0
EF009212
EV000494
EF009763
false
EF011401
false
EF011959
-
EF015116
-
EF017002
0
EF017003
0
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0255
LENGTH
171
WIDTH
49
DEPTH
35
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models