Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
ROK 25
Bill of material
97043001
MD01
VAR__MANUID_
97043001
DESCSHORT
Short Description
ROK 25
DESCLONG
Long Description
Conduit elbow, rated insulation voltage: 400V AC, Halogen free, Number of 30° insertions: 1, for 30° insert to insert into conduit ferrule (medium) 97052301, M25, sealing range M25<br /><strong>Dimensions: </strong>48 x 76,5 x 71,5 mm
INTNO
International product number
4013902180080
MANUID
Product number of the Manufacturer
97043001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
ROK 25
EF000215
EV000154
EF005776
false
EF005802
false
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0218
LENGTH
76.500
WIDTH
48
DEPTH
71.500
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models