Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS-S DRS-KB
Bill of material
72205401
MD01
VAR__MANUID_
72205401
DESCSHORT
Short Description
GEOS-S DRS-KB
DESCLONG
Long Description
Twist lock set with key for installation in GEOS-S control cabinets, set = 2 pieces, Toggle handle<br /><strong>Dimensions: </strong>214 x 111 x 20 mm
INTNO
International product number
4013902635665
MANUID
Product number of the Manufacturer
72205401
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GEOS-S DRS-KB
EF001163
false
EF001164
true
EF001165
EV008894
EF004462
EV000494
EF009216
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0605
LENGTH
111
WIDTH
214
DEPTH
20
CUSTOMS_TARIFF_NUMBER1
83024200
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models