Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS-S EPR-t 4050/5040
Bill of material
72210501
MD01
VAR__MANUID_
72210501
DESCSHORT
Short Description
GEOS-S EPR-t 4050/5040
DESCLONG
Long Description
Installation board made of clear transparent polycarbonate for the frame of GEOS cabinets, incl. fixing screws, for individual use, e.g. to protect fixtures located in the cabinet while at the same time ensuring visibility, material thickness: 4 mm, for GEOS-S 4050-22 and GEOS-S 5040-22<br /><strong>Dimensions: </strong>331 x 431 x 4 mm
INTNO
International product number
4013902644575
MANUID
Product number of the Manufacturer
72210501
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GEOS-S EPR-t 4050/5040
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.702
LENGTH
431
WIDTH
331
DEPTH
4
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models