Catalog navigation
CAD model selection
Selectable products: 60
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 28500/TankJet® 28500-R - Nozzle - Metric
Bill of material
28500E (DN40 sanitary tubing, 360-degrees)_m
PN
Sales Part Description
IC
Inlet Connection Size
MAXTD
Maximum Recommended Tank Diameter
5.5 m
SC
Spray Coverage
MINTO
Minimum Tank Opening
mm
MAT
Material
Body, saucer & spacer – PTFE fluoropolymer resin; Locking pin – 316 stainless steel
OP
Operating Principle
Fluid-driven reactionary force
OPR
Operating Pressure Range
0.7 to 3.4 bar
FRR
Flow Rate Range
lpm
MAXTEMP
Maximum Temperature
93 °C
RSM
Recommended Strainer Mesh
100
MFP
Maximum Free Passage
150 micron
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models