Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
Springmann
Description
Typ 1.2-707 - Welding neck flange DIN 2633 / EN 1092-1 Typ 11 PN 16
Bill of material
1.2-7070-DN900
CNSORDERNO
Order number
1.2-7070
CNSMAT
Material
TEMP
Permissible working temperature
480 °C
DN
Nominal diameter
A
Outer diameter of shoulder
mm
C2
Flange thickness
mm
D
Outer diameter
mm
D1
Diameter of the collar
mm
F1
Thickness of the collar
2 mm
H2
Length
mm
H3
Length
mm
K
Hole circle
mm
L
Clearance hole
mm
N1
Lug diameter
mm
R1
Edge radius
mm
S
Lug thickness
mm
INFO
PDF datasheet
Data sheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models